SIPLACE Placement Systems | Electronics Assembly Systems | SIPLACE Features and Options | SIPLACE CPP Multistar: Collect&Pick&Place    |     11/23/2009    7:03 AM
Hide images  |  Print
 
 

SIPLACE MultiStar:
The only "All-in-one" Placement Head

 

Your benefits:

 

No more bottleneck, No more head change

More flexibility thanks to a broader component spectrum and various placement modes.

 

More Overall Line Performance

Optimally balanced lines deliver more placement performance.

 

Innovative Technologies guarantee Quality and Reliability

SIPLACE MultiStar uses a motor that's integrated into the head frame to drive the star axis and control each nozzle independently via direct motors. Additionally a camera system and a component sensor are integrated.

 

With its revolutionary concept, the SIPLACE MultiStar is the world’s first placement head that combines different placement modes in a single unit. You no longer have to change your placement heads or configurations, but let the head select the appropriate placement mode automatically during production. The same SIPLACE MultiStar that only moments ago placed small and medium-sized components in Collect & Place or Mixed mode quickly turns your station into a flexible and powerful end-of-line machine for the next product. The SIPLACE MultiStar is able to handle components ranging from 01005 to 50 x 40 mm.

The SIPLACE MultiStar is the ideal answer to shrinking lot sizes, short product life cycles and customers’ demands for a highly-flexible and perfectly balanced SMT line.

With the SIPLACE MultiStar you get maximum performance from a perfectly balanced line at all times – without having to switch out heads or execute cumbersome reconfigurations. Particularly in the end-of-line area, the SIPLACE MultiStar can save space and time and eliminate a frequent bottleneck.

 

Compatible with:

 
 
  • SIPLACE SX-Series "Powered by SIPLACE MultiStar"

  • SIPLACE X-Series “Powered by SIPLACE MultiStar”