Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
SIPLACE SX-Series
Overview
Features
Field Tests
Facts
Download
SIPLACE X-Series
SIPLACE D-Series
Pre-Owned Equipment
Features and Options
Software
Services
Technology

 

Overview Features Field Tests Facts Download
 

Facts of SIPLACE SX

 
 

Machine
Features

 

Number of gantries

Performance

IPC

SIPLACE Benchmark

Theoretical

Component Spectrum (mm²)

 

Machine Size

 

Placement Head
Features

 



 

Placement
Accuracy

Angular
Accuracy

 


SIPLACE SX

 

1

 

24,000 cph

30,000 cph

33,875 cph

01005 - 200x110

 

1.5 x 2.6 m

 



 


SpeedStar

 

± 41 μm/3σ


± 0.5°/3σ


 



 


 





 


 



 


MultiStar

 

± 41 μm/3σ (C&P)

± 34 μm/3σ (P&P)

± 0.4°/3σ(C&P)

± 0.2°/3σ(P&P)

 


SIPLACE SX

 

2

 

48,000 cph

60,000 cph

67,750 cph

01005 - 200x110

 

1.5 x 2.6 m

 



 


TwinStar

 

± 22 μm/3σ


± 0.05°/3σ


 



 


 





 


 



 


 





 

Conveyor
Features

 

Transport Types

Transport Modes

PCB Format

PCB Thickness

PCB Weight

 

 

Single Conveyor, Flexible Dual Conveyor

Asynchronous, synchronous, I-Placement

50 x 35 mm² - max. 450 x 560 mm²

0.3 - 6.5 mm

max. 2 kg

 

Component Supply
and Feeding

 

Feeder Capacity

Component
Supply

 

 

 

120 slots with 8 mm X feeders

SIPLACE Component Cart, SIPLACE Wafflepack Changer (WPC5)

SIPLACE X Feeder

Tray, stick magazines, application-specific OEM feeder modules