|
|
|
 |
SIPLACE SX Features at a glance Full gantry modularity - instead of time-consuming and expensive line reconfigurations
The SIPLACE SX is the first machine with complete gantry modularity. This makes cumbersome line reconfigurations unnecessary. Removing and installing a gantry takes a single operator less than 30 minutes. The SIPLACE SX is the ideal answer to the increasingly rapid and massive demand fluctuations in today’s business. If you need more performance just add another gantry. To manage temporary demand peaks, you can even rent additional gantries. "The SIPLACE SX’s gantry modularity is ideal for handling short-term capacity peaks. In our case, the machine’s inter-line modularity is particularly interesting." Ulrich Niklas, Zollner Elektronik AG Maximum quality - thanks to digital SIPLACE Vision System Even with high placement speeds, the digital SIPLACE vision system of the new SIPLACE SX recognizes each component individually based on its geometry, color and illumination setting. The digital vision system also stores up to 500 pictures of rejected components for future reference. Maximum feeer slot capacity - on only 1.5 meters of line space The new machine also sets new benchmarks in terms of feeder capacity. Despite being only 1.5 meters long, the SIPLACE SX provides space for 120 8-mm feeder modules. Since it works with the intelligent SIPLACE X feeder modules, which can be replaced while the machine is running, the SIPLACE SX supports the same modern setup concepts for non-stop production changeovers that the premium machines of the SIPLACE X-Series are famous for. “The field test with SIPLACE SX has shown very quickly that this new machine fully meets our high demands for economic efficiency in terms of its footprint and capacity.” Stephan Baur, CEO der BMK Group With only three placement heads - SIPLACE SX covers the entire component spectrum The ideal supplement to the proven SIPLACE TwinHead and the superfast SIPLACE SpeedStar 20-nozzle C&P head is the new SIPLACE MultiStar. This head allows that the line always operates perfectly balanced, even in high-mix environments. Compared to traditional solutions, this removes the need for head changes and increases the line’s overall productivity significantly.
|
 |
|
|
 |
 |