Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
Software
Product Definition, Optimization & Line Management
Production Monitoring & Process Control
SIPLACE OIS
SIPLACE Explorer
Setup Verification & Traceability
Order & Material Management
Line Execution System
Public Software Interface
Services
Technology
 

SIPLACE OIS:
All important operating data at a glance

 
 

The SIPLACE OIS (Operator Information System), which comes with every SIPLACE placement machine, shows the operator all important performance data at a glance. Whether production data, machine availability or reject rate – with easy-to-understand graphics the OIS functions as an early-warning system that points out all irregularities.

As soon as configurable thresholds and performance limits are violated, the OIS notifies the operating staff with a visual alarm. It is also able to highlight potential causes and countermeasures. To make sure that everyone understands this information, all screens can be quickly switched to different languages.

Thanks to its client-server architecture, the SIPLACE OIS can be installed not only on the station computers, but on other computers within your company, for example in the service

department or in the job preparation department. That way, others have access to machine status information as well.

 
 

Benefits at a glance:

 
  • Reliable early-warning system for operators

  • All important machine conditions on a single screen

  • Production data, machine availability and reject rate at a glance

  • Trend data makes rapid troubleshooting possible:
    Submenus provide detailed information about the cause(s)

  • Automatic notification when thresholds are exceeded

 
     


 
 

Download Area

Demo Software