Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
SIPLACE SX-Series
SIPLACE X-Series
Overview
Features
Versions
Classic Version
Powered by MultiStar
SIPLACE X4i
Benefits
Facts
Download
SIPLACE D-Series
Pre-Owned Equipment
Features and Options
Software
Services
Technology
 

SIPLACE X4i: the industry leader in real performance

 

When it comes to real performance, the SIPLACE X4i is setting new industry records. Whether you take its theoretical speed, its SIPLACE benchmark or its non-proprietary IPC speed – the SIPLACE X4i is the world’s fastest 4-gantry machine in the market today.

With its digital vision system, intelligent X-feeders, flexible dual transport, SIPLACE MultiStar and/or 20-nozzle Collect&Place heads, the SIPLACE X4i features everything that makes the SIPLACE X-Series the ultimate high-end SMT platform.

In addition, the SIPLACE X4i offers a few special innovations that ensure world-class performance with lots of flexibility:

 

i-Placement

 

With i-Placement, the two 20-nozzle high-speed Collect&Place heads covering a placement area don't take turns, but operate fully independently and populate a single PCB each. This increases the machine’s speed even further and opens up completely new setup capabilities.

 

Combined PCB

 

The SIPLACE X4i puts an end to wasting non-productive time when boards with relatively few components have to be processed. With a single mouse click, you can now push two boards together and move them into the placement area as a virtual single board. Separating them is just as easy. Combined PCB lets you take full advantage of the SIPLACE X4i's exceptionally high speed to significantly improve your total line productivity.

 

Productivity Lane

 

You already know how the dual conveyor system can maximize your line productivity in synchronous or asynchronous mode. With its Productivity Lane, the SIPLACE X4i takes another step forward, because it uses a third track in the center to move boards through the machine without processing them. The result: perfectly balanced lines.

 
     


 
 

Download Area