Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
SIPLACE SX-Series
SIPLACE X-Series
Overview
Features
Versions
Classic Version
Powered by MultiStar
SIPLACE X4i
Benefits
Facts
Download
SIPLACE D-Series
Pre-Owned Equipment
Features and Options
Software
Services
Technology

 

Classic Version Powered by MultiStar
 

SIPLACE X-Series powered by SIPLACE MultiStar

 

The SIPLACE X-Series “Powered by MultiStar” covers the entire component spectrum with only three heads. It accommodates the revolutionary SIPLACE MultiStar, the fast SIPLACE 20-nozzle Collect&Place head and the flexible SIPLACE TwinStar.

 

SIPLACE X4i

 

The SIPLACE X4i is the core of your high-performance line and delivers maximum productivity and placement accuracy. Four 20-nozzle Collect&Place high-speed heads and the revolutionary i-Placement system make the SIPLACE X4i the world’s speed champion in terms of real performance. In combination with the multifunctional SIPLACE MultiStar head, the SIPLACE X4i becomes a true all-round talent.

SIPLACE X4

 

Depending on the head configuration, this machine can be a high-speed workhorse or a flexible end-of-line solution with your choice of 20-nozzle Collect&Place high-speed heads, the proven 12-nozzle and 6-nozzle Collect&Place heads or the flexible TwinHead for odd shapes and large components.

 

SIPLACE X3

 

Fewer gantries, but just as much flexibility: The SIPLACE X3 makes sure that the overall line is perfectly balanced or – with the flexible and highly accurate TwinHead – handle the placement of special components in many applications.

 

SIPLACE X2

 

Featuring all the innovations of the SIPLACE X-Series, this dual-gantry machine provides an ideal addition for SIPLACE X-Series lines in high-mix environments.