Don’t waste time when supplying components from trays. The SIPLACE WPC provides freely programmable access for up to 28 trays.
The WPC holds trays up to 350 x 235 x 23 mm large (including components) and supplies them in only 2.9 seconds – even across 27 changer levels.
For fast setup changeovers and easy moveability, the SIPLACE WPC features integrated wheels.