Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
SIPLACE SX-Series
SIPLACE X-Series
SIPLACE D-Series
Pre-Owned Equipment
Features and Options
Vision Systems
Placement Heads
Component Supply
Overview
Versions
Component Cart
X Feeder
S-Feeder
WPC
MTC
Alternative
Production Concepts
Software
Services
Technology
 

SIPLACE X Feeder

 

The intelligent SIPLACE X feeders provide the high-flexibility basis for innovative setup concepts.
With their plug-and-play capabilities they make quick and easy setup changeovers possible – without the need to stop the machine.

Your benefits at a glance:

Robustness:

 
  • Contactless power and data supply (EDIF)

  • Brushless DC motors

  • Self-calibrating pickup position on 8 mm
    X feeders

 

Ease of use:

 
  • Single-track feeder modules

  • Multicolored LEDs display the feeder’s operating status (Online, Offline, etc.)

  • Menu-driven LCD panel shows the feeder’s current status (track, pitch, etc.)

 

Flexibility:

 
  • Adjustable pitch

  • Adjustment feeding speed

  • Firmware update capability

  • Feeding of components up to 25 mm high

 
  • Ability to handle short tape segments

  • Built-in 01005-capability

  • Adjustable tension

  • Built-in PSA handling capability

 

Intelligence:

 
  • All SIPLACE X feeder modules can be equipped with splice sensors

  • Each SIPLACE X has a unique ID and is suitable for setup verification and traceability solutions

  • All production-relevant parameters such as pitch and feeding speed are set automatically

 
     


 
 

Download Area