Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
SIPLACE SX-Series
SIPLACE X-Series
SIPLACE D-Series
Pre-Owned Equipment
Features and Options
Vision Systems
Placement Heads
Component Supply
Overview
Versions
Component Cart
X Feeder
S-Feeder
WPC
MTC
Alternative
Production Concepts
Software
Services
Technology
 

SIPLACE Component Cart

 

Component cart for SIPLACE X feeder modules
The SIPLACE solution for innovative and high-mix setup concepts with SIPLACE X feeder modules with space for up to 40 single-track (8 mm) X feeders. SIPLACE component carts also hold trays or sticks as well as label feeder modules.

Automatic docking ensures that each cart is quickly and properly positioned on the machine. The component cart’s tape reel container provides space for reels with diameters of up to 19 inches.

The component carts for the SIPLACE X-Series can be set up online or offline. Thanks to their light but robust design they are highly maneuverable.

 

Component carts for SIPLACE S feeder modules
The component carts for SIPLACE S feeder modules can be used with all SIPLACE machines.
Depending on the cart type, they provide space for up to 20 3x8 mm S feeder modules.