Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
SIPLACE SX-Series
SIPLACE X-Series
SIPLACE D-Series
Pre-Owned Equipment
Features and Options
Vision Systems
Placement Heads
Overview
Versions
MultiStar
SpeedStar
TwinStar
12-Segment C&P
6-Segment C&P
Component Supply
Production Concepts
Software
Services
Technology
 

SIPLACE 6-nozzle
Collect&Place Head

 

With its wide component spectrum ranging from 0201 to
27 x 27 mm and component heights up to 8.5 mm, the SIPLACE 6-nozzle Collect&Place head is used for the flexible production of low and medium-sized volumes as well as to provide relief for end-of-line applications. The head is able to place 99.5 percent of today’s components. Standard features include a head-mounted, high-resolution digital vision system, vacuum sensors, force sensors and PCB camber control. Short nozzles/sleeves, nozzle changers and a broad portfolio of special nozzles enhance the application spectrum for our proven 6-nozzle Collect&Place head.

Compatible with:

 
 
  • SIPLACE D-Series

  • SIPLACE X-Series “Classic Version”