Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
SIPLACE SX-Series
SIPLACE X-Series
SIPLACE D-Series
Pre-Owned Equipment
Features and Options
Vision Systems
Placement Heads
Overview
Versions
MultiStar
SpeedStar
TwinStar
12-Segment C&P
6-Segment C&P
Component Supply
Production Concepts
Software
Services
Technology
 

SIPLACE 12-nozzle
Collect&Place Head

 

Fast, accurate and flexible – with these characteristics, the SIPLACE 12-nozzle Collect&Place head has become a standard in electronics production. It handles components ranging from 0201 to 18.7 x 18.7 mm and up to 6 mm high with high speed and precision. In addition to standard features like vacuum sensor, force sensor, camber control and the famous digital SIPLACE vision system, options like component sensor, nozzle changer and special nozzles are being offered that further enhance the performance spectrum of the SIPLACE 12-nozzle Collect&Place head.

 

Compatible with:

 
  • SIPLACE D-Series

  • SIPLACE X-Series “Classic Version”