Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
SIPLACE SX-Series
SIPLACE X-Series
SIPLACE D-Series
Pre-Owned Equipment
Features and Options
Vision Systems
Placement Heads
Component Supply
Production Concepts
Overview
Versions
Single Conveyor
Dual Conveyor
Productivity Lane
Quad Lane
Productivity Lift
Software
Services
Technology
 

Flexible SIPLACE Dual-lane Conveyor

 

With our flexible SIPLACE dual-lane conveyor, you gain the freedom you need for efficient production.

The conveyor features the following settings: Standard (up to 450 × 216 mm), Wide PCB (up to 450 × 250 mm) and Long PCB (up to 610 × 216 mm). The absolute maximum PCB sizes are 610 x 250 mm in dual-lane mode and 610 x 450 mm in single-lane mode.

In dual-lane mode, the boards are moved into the placement machine either alternately (asynchronous mode) or simultaneously (synchronous mode).

 

In synchronous mode, both boards are treated as a single cluster, which is a great way to improve your machine performance if both boards are greatly varying placement contents (as is often the case with top/bottom PCBs). In asynchronous mode, the machine populates one board while the other one is moved into the placement area. This reduces your transport time, which can make a real difference for boards with short cycle times.

If you need to process very large boards, you can easily switch the conveyor back to single-lane mode.
As you can see, the flexible dual-lane conveyor provides lots of ways to get the best possible performance out of your SMT line.