Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
SIPLACE SX-Series
SIPLACE X-Series
SIPLACE D-Series
Pre-Owned Equipment
Features and Options
Vision Systems
Placement Heads
Component Supply
Production Concepts
Overview
Versions
Single Conveyor
Dual Conveyor
Productivity Lane
Quad Lane
Productivity Lift
Software
Services
Technology
 

SIPLACE Single-lane Conveyor

 

With the single-lane conveyor, you can transport PCBs with sizes ranging from 50 × 50 mm to 450 × 460 mm quickly and safely through the line. With the “Wide PCB” option for boards of up to 450 × 508 mm and the “Long PCB” option for boards of up to 610 × 460 mm, your line is able to handle even unusual jobs. The absolute maximum board size is 685 x 610 mm.

Product changeovers are no problem, because all width adjustments are executed automatically based on the placement program.