Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
SIPLACE SX-Series
SIPLACE X-Series
SIPLACE D-Series
Overview
Versions
Benefits
Facts
Download
Pre-Owned Equipment
Features and Options
Software
Services
Technology

 

Overview Versions Benefits Facts Download
 
 

Machine Features

 

Number of gantries

Placement performance

IPC speed

SIPLACE benchmark

Theoretical speed

Component spectrum (mm²)

 
 

Placement Head Features

 

Placement accuracy

Angular accuracy

 

SIPLACE D4

 

4

 

57.000 cph

66.000 cph

81.500 cph

01005 to 18,7x18,7

 
 

12 nozzle Collect&Place head

 

± 50 μm/3σ

± 0,53 μm/3σ

 

SIPLACE D3

 

3

 

37.600 cph

40.400 cph

61.000 cph

0201 to 200x125

 
 

6 nozzle Collect&Place head

 

± 50 μm/3σ

± 0,225 μm/3σ

 

SIPLACE D2

 

2

 

27.200 cph

31.000 cph

40.500 cph

01005 to 27x27

 
 

Pick&Place head

 

± 30 μm/3σ

± 0,05 μm/3σ

 

SIPLACE D1

 

1

 

13.000 cph

15.000 cph

20.000 cph

01005 to 200x125

 
 

Twin Head

 

± 22 μm/3σ

± 0,05 μm/3σ

 

Conveyors

 

Conveyor types

Conveyor modes

PCB format

PCB thickness

PCB weight

 

 

 

SIPLACE single transport, flexible SIPLACE dual transport

asynchronous, synchronous

50 x 50 mm² to 610 x 508 mm²

0,3 to 4,5 mm² (others available upon request)

3 kgs max.

 

Component Supply and Feeding

 

Feeder positions

144 tracks with 3 x 8 mm S-feeders

180 tracks with 3 x 8 mm S-feeders

90 tracks with 3 x 8 mm S-feeders

90 tracks with 3 x 8 mm S-feeders

Component supply

 

SIPLACE Matrix Tray Changer (MTC), SIPLACE Waffle Pack Changer (WPW), SIPLACE Component Cart

 
 

Quality Ratings

 

Pickup rate

DPM rate

Lighting levels

 

 

 

≥ 99,95%*

≤ 5 dpm*

up to 6