Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
SIPLACE SX-Series
SIPLACE X-Series
Overview
Features
Versions
Benefits
Facts
Download
SIPLACE D-Series
Pre-Owned Equipment
Features and Options
Software
Services
Technology

 

Overview Features Versions Benefits Facts Download
 
 

Machine Features

 

Number of gantries

Placement performance

IPC ratings

SIPLACE benchmark rating

Theoretical rating

Component spectrum (mm²)

 
 

Placement Head Features

 

"Powered by MultiStar"

 

Placement accuracy

 

Angular accuracy


 

"Classic Version"

 

Placement accuracy

Angular accuracy

 

SIPLACE X4i

 

4

 

102.000 cph

120.000 cph

 

135.500 cph

01005 - 50x40

 
 



 


SpeedStar

 

± 41 μm/3σ


± 0,5°/3σ


 


SpeedStar*

 

± 41 μm/3σ

± 0,5°/3σ

 

SIPLACE X4

 

4

 

82.000 cph

90.000 cph

 

124.000 cph

01005 - 200x125

 
 



 


MultiStar

 

± 41 μm/3σ (C&P)

± 34 μm/3σ (P&P)

± 0,4°/3σ (C&P)

± 0,2°/3σ (P&P)

 

12-nozzle Collect&Place head

 

± 41 μm/3σ

± 0,5°/3σ

 

SIPLACE X3

 

3

 

62.700 cph

69.500 cph

 

93.000 cph

01005 - 200x125

 
 



 


TwinStar

 

± 22 μm/3σ


± 0,05°/3σ


 

6-nozzle Collect&Place head

 

± 45 μm/3σ

± 0,2°/3σ

 

SIPLACE X2

 

2

 

43.400 cph

49.000 cph

 

62.000 cph

01005 - 200x125

 
 



 


 





 

TwinStar

 

± 22 μm/3σ

± 0,05°/3σ

 

Conveyor Features

 

Transport types

 

Transport modes

PCB format

PCB thickness

PCB weight

 

 

Single Transport, Flexible Dual Transport,
Productivity Lane, Quad Lane (X4, X4i)

Asynchronous, synchronous, I-placement (X4i)

50 x 50 mm² to 450 x 535 mm² max. (X4, X3, X2)
50 x 50 mm² to 380 x 535 mm² max. (X4i)

0,3 to 4,5 mm (other thicknesses upon request)

3 kg max.

 

Component
Supply and Feeding

 

Feeder positions

 

Component supply

 

 

 

 

160 tracks with 8 mm X-feeders (X4i: 148 tracks)
180 tracks with 3 x 8 mm S-feeders

SIPLACE component cart, SIPLACE Matrix Tray Changer (MTC)

SIPLACE X- and S-feeders

Tray, stick magazine, bulk case, application-specific OEM feeder modules

 

Quality Ratings

 

Pickup rate

DPM rate

Lighting levels

 

 

 

≥ 99,95%**

≤ 3 dpm**

up to 6

 

* Cannot be combined within the same placement area
** According to evaluation criteria