Deutsch
Contact Us   |  Sitemap

Home   |  Products   |  Solutions   |  News Center   |  Support   |  About Us

Login | Register

Placement Systems
SIPLACE SX-Series
SIPLACE X-Series
Overview
Features
Versions
Benefits
Facts
Download
SIPLACE D-Series
Pre-Owned Equipment
Features and Options
Software
Services
Technology

 

Overview Features Versions Benefits Facts Download
 

Exclusive SIPLACE X-Series Placement Heads

 

SIPLACE MultiStar

 

The world’s only “All-in-One” placement head that combines Collect&Place and Pick&Place modes covering a staggering component range from 01005 to 50x40 mm. The SIPLACE MultiStar eliminates bottleneck and line balancing issues and enables quicker and easier product changeovers than ever before.

 

SIPLACE SpeedStar

 

Placing at a speed of 30,000 cph, the 20 nozzle SIPLACE SpeedStar placement head is also able to pick up even the smallest 01005 components without slowing down. Its advanced direct drive makes it as robust and maintenance-free as it is speedy and reliable.

 

SIPLACE TwinStar

 

The high-precision Pick&Place SIPLACE TwinStar is designed to handle large and heavy modules or exotic odd shaped components that requires special customized grippers. Coupled with SIPLACE Digital Vision System, SIPLACE TwinStar provides the Ultimate End of Line Solution!

 

Digital SIPLACE Vision System

 

Even with the extremely high placement speeds, the new digital vision system recognizes each component individually based on its geometry, color and illumination setting. The digital vision system also stores up to 500 pictures of rejected components for future reference.

 

SIPLACE X-Feeders

 

SIPLACE X feeder modules are designed for high availability and speed. The feeders are “hot-swappable” thus enabling “on-the-fly” product changeover! In addition, the intelligent SIPLACE X feeders support automatic downloading of feeder’s pitch eliminating any possible operator error.

 

Flexible SIPLACE Production Concepts

 

The SIPLACE X-Series supports a wide range of production concepts: from the flexible SIPLACE dual conveyor with a wide spectrum of track widths to the SIPLACE Quad Lane, our unique four-track conveyor option, the SIPLACE X-Series always meets your needs.